Número de material Descripción
X20cSLX402 X20 safe digital mixed module, coated, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
X20cSLX410 X20 safe digital input module, coated, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
X20cSLX910 X20 safe digital input module, coated, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 20 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC

Seleccione país e idioma

B&R Logo