Número de material Descripción
X20SLX210 X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 2 safe type A digital inputs, configurable input filter, 2 pulse outputs, 24 VDC
X20SLX402 X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 2 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
X20SLX410 X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
X20SLX806 X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs, 24 VDC, 0.2 A, OSSD <10 µs
X20SLX811 X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, single-width
X20SLX842 X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A digital outputs, 24 VDC, 3 A, OSSD <500 µs, 2 safe type B2 digital outputs, 24 VDC, 50 mA, OSSD <500 µs
X20SLX910 X20 safe digital input module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 20 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC

Seleccione país e idioma

B&R Logo