|
5CAUSB.0018-00
|
USB 2.0 connection cable - Type A - type B connector - 1.8 m
|
|
|
5CAUSB.0050-00
|
USB 2.0 connection cable - Type A - type B connector - 5 m
|
|
|
5CAUSB.0075-00
|
USB 2.0 connection cable - Type A - type B connector - 7.5 m
|
|
|
5CAUSB.0100-00
|
USB 2.0 connection cable - Type A - type B connector - 10 m
|
|
|
5E9000.29
|
Transponder 125 kHz, read/write unit, installation diameter 22.5 mm, USB attachment cable length 800 mm, IP65 protection (front).
|
|
|
5E9030.29
|
Transponder 13.56 MHz, ISO 15693 and MIFARE Classic, read/write unit, mounting diameter 22.5 mm, USB cable length 1200 mm, IP65 protection.
|
|
|
5E9040.29
|
MIFARE transponder reader 22 mm USB
|
|
|
5MMUSB.032G-02
|
USB 3.0 flash drive 32 GB MLC - Only for HMI products
|
|
|
5MMUSB.4096-02
|
USB 3.0 flash drive 4096 MB SLC - Only for HMI products
|
|