Número de material Descripción
X20AI8039 X20 analog input module, 8 inputs, configurable signal, ±10 V or 0 to 20 mA / 4 to 20 mA, or Pt100 / Pt1000, 2- or 3-wire connections, ICTD measurement, 16-bit converter resolution, configurable input filter
X20AT2222 X20 temperature input module, 2 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
X20AT2311 X20 temperature input module, 2 resistance measurement inputs, PT100, resolution 0.001°C, 4-wire connections
X20AT2402 X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
X20AT4222 X20 temperature input module, 4 resistance measurement inputs, Pt100, Pt1000, resolution 0.1°C, 3-wire connections
X20AT4232 X20 temperature input module, 4 resistance measurement inputs, NTC 10 kΩ, resolution 0.1°C, 2-wire connections
X20AT6402 X20 temperature input module, 6 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
X20ATA312 X20 temperature input module, 2 resistance measurement inputs, Pt100, resolution 0.01°C, 4-wire connections, NetTime function
X20ATA492 X20 temperature input module, 2 thermocouple inputs, type J, K, N, S, B, R, E, C, T, single-channel galvanically isolated, NetTime function, 2x PT1000 integrated in terminal block X20TB1E for temperature compensation, order terminal block separately!
X20ATB312 X20 temperature input module, 4 resistance measurement inputs, Pt100, resolution 0.01°C, 4-wire connections, NetTime function
X20ATC402 X20 temperature input module, 6 thermocouple inputs, type J, K, N, S, B, R, E, C, T, NetTime function, 2x Pt1000 integrated in terminal block X20TB1E for temperature compensation, order terminal block separately!

Seleccione país e idioma

B&R Logo