Número de material:
OAT210310Z00Descripción:
- Safe PLC: X20SL8101
- Safe IOs: X20 SIOs
- Flash Memory: X20 Safe Key
The open SAFETY Test Environment is an add-on package for the POWERLINK Master Evaluation Bundle (OAT110310Z00-2).
The combination of both packages gives a well approved test environment assuring a faster development time. It enables to test the safe and non-safe communication of an openSAFETY over POWERLINK Safe Node (Slave) and allows comparisons with the communication of certified components.