Short description
| Communication module | 3x CAN bus, 1x RS485 |
General information
| B&R ID code | 0xEF80 |
| Status indicators | - |
| Power consumption | 1.71 W |
| Certifications | |
| UN ECE-R10 | Yes |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
Interfaces
| Interface IF1 | |
| Connection designation | CAN1 |
| Signal | CAN bus |
| Max. distance | 1000 m |
| Transfer rate | Max. 1 Mbit/s |
| Terminating resistor | External 120 Ω must be provided. |
| Interface IF2 | |
| Connection designation | CAN2 |
| Signal | CAN bus |
| Max. distance | 1000 m |
| Transfer rate | Max. 1 Mbit/s |
| Terminating resistor | External 120 Ω must be provided. |
| Interface IF3 | |
| Connection designation | CAN3 |
| Signal | CAN bus |
| Max. distance | 1000 m |
| Transfer rate | Max. 1 Mbit/s |
| Terminating resistor | External 120 Ω must be provided. |
| Interface IF4 | |
| Connection designation | RS485 |
| Signal | RS485 |
| Max. distance | 1200 m |
| Transfer rate | Max. 115.2 kbit/s |
| FIFO buffer | 1 kB |
| Terminating resistor | Switchable in software |
Electrical properties
| Electrical isolation | No |
Ambient conditions
Mechanical properties
| Dimensions | |
| Width | 47 mm |
| Length | 95 mm |
Material number:
X90IF730.04-00Description:
- 3 CAN bus interfaces
- Serial interface
In addition to the existing interfaces on the mainboard, option boards for communication are available for connecting remote actuators and sensors.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (X90IF730.04-00) | EXE / 704 KB | |
| V4.9 HW Upgrade (X90IF730.04-00) | EXE / 1 MB | |
| V6.0 HW Upgrade (X90IF730.04-00) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X90IF7x0.0x-00 | PDF / 394 KB | |
| X90 mobile System User´s Manual | PDF / 27 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X90 EPLAN P8 from V2.4 | EXE / 69 MB |