General information
Durability |
Flame-retardant per IEC 60332-3-24 ROHS 2002/95/EC Can be used in industrial buildings and outdoors |
Short description | POWERLINK connection cable RJ45 to RJ45 |
Type | Connection cables |
Cable cross section | |
AWG | 4x 2x 26 AWG |
mm² | 4x 2x 0.14 mm² |
Cable construction
Inner jacket | Halogen-free, flame-retardant |
Outer jacket | |
Material | PVC |
Color | Black (RAL 9005) |
Wires | |
Wire insulation | Polyethylene (PE) |
Wire colors | Blue-white, blue, orange-white, orange, green-white, green, brown-white, brown |
Shield | Aluminum foil and braided wire shield composed of tinned copper wires |
Type |
Stranded wire 26 AWG, tinned 4x 2x 26 AWG |
Stranding | Blue-white with blue, orange-white with orange, green-white with green, brown-white with brown |
Electrical properties
Operating voltage | Max. 125 V |
Test voltage | |
Wire - Wire | 1000 V |
Wire - Shield | 1000 V |
Conductor resistance | ≤145 Ω/km at 20°C |
Transfer properties | Category 5 per EN 50288-2-2 (2004) / IEC 61156-6 (2002) |
Transfer rate | 10/100 Mbit/s |
Insulation resistance | ≥5 GΩ/km at 20°C |
Operating conditions
Degree of protection per EN 60529 | |
Cables | IP67 |
RJ45 connector | IP20, only when properly connected |
Ambient conditions
Temperature | |
Fixed installation | -40 to 80°C |
Flexible installation | -10 to 60°C |
Mechanical properties
Dimensions | |
Length | 13 m |
Diameter | 6.7 mm ±0.2 mm |
Bend radius | |
After installation | ≥4x outer diameter |
During installation | ≥8x outer diameter |
Weight | 0.058 kg/m |
Material number:
X20CA0E61.01300Description:
POWERLINK/Ethernet connection cable, RJ45 to RJ45, 13 m
Certificates | Version (Date) | Download |
---|---|---|
E470046 UL POWERLINK cable | PDF / 61 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet POWERLINK cables (X20CAxE61) | PDF / 268 KB |