General information
Certifications
CE Yes
CRA (Cyber Resilience Act) In preparation
UL Yes
Electrical properties
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (0,25) 0.5%
IE2 (50,25) 0.6%
IE2 (0,50) 0.7%
IE2 (50,50) 0.7%
IE2 (90,50) 0.8%
IE2 (0,100) 1.1%
IE2 (50,100) 1.2%
IE2 (90,100) 1.4%
Nominal losses in standby mode 27 W
Material number:
8I96T401500.00-000
Description:
ACOPOSinverter P96, 3x 380 to 500 V, 15 kW, EMC filter and brake chopper integrated
Mandatory Accessories
Plug-in modules
8I0IF108.400-6 2x POWERLINK interface, POWERLINK V2, interface module for ACOPOSinverter P96
Optional Accessories
Braking resistors
8I0BR022.000-1 ACOPOSinverter P96 braking resistor 22 Ω, continuous braking power 2 kW, 3x 380 to 500 V
Front end modules
8I0XD096.400-1 ACPi P96 display terminal industrial
Plug-in modules
8I0IFENC096.402-1 ACPi P96 A/B, resolver interface card
8I0IFENC096.403-1 ACPi P96 A/B & HTL interface card
8I0IFENC096.405-1 ACPi P96 EnDat, HiFace, SSI, AB, SinCos interface card
Sine filters
8I0ST096.033-1 33 A sine filter for ACOPOSinverter P96 3-phase.
8I0ST096.050-1 50 A sine filter for ACOPOSinverter P96 3-phase.
dU/dt filters
8I0DT096.070-1 70 A dv/dt filter for ACOPOSinverter P96 3-phase.
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (8I96xxxxxxx.0P-xxx) EXE / 1 MB
V6.0 HW Upgrade (8I96xxxxxxx.0P-xxx) EXE / 1 MB
Certificates Version (Date) Download
Certificate ACOPOSinverter P96 Safety ZIP / 932 KB
E225616 UL Certificate of Compliance ACOPOSinverter_P96_vol.3_vol.4 ZIP / 404 KB
Documentation Version (Date) Download
ACOPOSinverter P96 User´s Manual PDF / 65 MB

Please choose country and language

B&R Logo