Short description
Stepper motor Stepper motor flange size 56.4 mm, length 45 mm
General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Specific motor data
wiring
Serial true
Parallel true
Current
Series wiring 3 A
Parallel wiring 6 A
Resistance/Phase
Series wiring 1.2 Ω
Parallel wiring 0.3 Ω
Inductance/Phase
Series wiring 3.6 mH
Parallel wiring 0.9 mH
Stall torque 0.8 Nm
Holding torque 1.1 Nm
Detent torque <30 mNm
Rotor inertia Approx. 145 gcm2
General motor data
Protection class IP30
Stepping angle 1.8°
Max. surface temperature 100°C
Average period of operation between failures 21,000 hours
Cable length 300 mm
Cable cross section 22 AWG, UL 3266
Shaft type Flat-sided shaft (D-cut)
Insulation class B (130°C)
Insulation resistance 100 MΩ min. 500 VDC
Dielectric resistance 500 VAC for 1 minute
Driver supply voltage Max. 80 VDC
Ambient conditions
Temperature
Operation -20 to 40°C
Storage -30 to 85°C
Transport -30 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Max. radial load 73.5 N
Max. axial load The permissible axial load is not permitted to be greater than the motor mass.
Weight 520 g
Length 45 mm
Material number:
80MPD1.300S000-01
Description:
2-phase hybrid stepper motor, 56.4 mm flange, length 45 mm, 3 A serial / 6 A parallel, 1.1 Nm holding torque, 0.8 Nm stall torque
Optional Accessories
Accessories
80XMPDXRE.W1-10 IP expansion and wiring clamp for stepper motors in the 80MPD and 80MPF series, IP65 for 80MPD motors and 80MPF motors, 10 units per package
Automation Studio HW Upgrades Version (Date) Download
V6.0 HW Upgrade (80MPD1.300S000-01) EXE / 268 KB
Certificates Version (Date) Download
EU Declaration Motors Hybrid PDF / 166 KB
UK Declaration Motors Hybrid PDF / 135 KB
Documentation Version (Date) Download
Stepper motors user's manual PDF / 49 MB

Please choose country and language

B&R Logo