Please choose country and language

Material Number Description
80MPD1.300S000-01 2-phase hybrid stepper motor, 56.4 mm flange, length 45 mm, 3 A series / 6 A parallel, 1.1 Nm holding torque, 0.8 Nm stall torque
80MPD3.300S000-01 2-phase hybrid stepper motor, 56.4 mm flange, length 57.5 mm, 3 A series / 6 A parallel, 1.8 Nm holding torque, 1.25 Nm stall torque
80MPD5.300S000-01 2-phase hybrid stepper motor, 56.4 mm flange, length 80.5 mm, 3 A series / 6 A parallel, 3.0 Nm holding torque, 2.2 Nm stall torque
80MPF1.250S000-01 2-phase hybrid stepper motor, 60 mm flange, length 51.8 mm, 2.5 A series / 5 A parallel, 1.1 Nm holding torque, 0.8 Nm stall torque
80MPF3.250S000-01 2-phase hybrid stepper motor, 60 mm flange, length 62 mm, 2.5 A series / 5 A parallel, 1.7 Nm holding torque, 1.2 Nm stall torque
80MPF5.250S000-01 2-phase hybrid stepper motor, 60 mm flange, length 93.3 mm, 2.5 A series / 5 A parallel, 3.5 Nm holding torque, 2.5 Nm stall torque
80MPH1.300S000-01 2-phase hybrid stepper motor, 87.1 mm flange, length 66 mm, 3 A series / 6 A parallel, 4.0 Nm holding torque, 2.9 Nm stall torque
80MPH3.300S000-01 2-phase hybrid stepper motor, 87.1 mm flange, length 98 mm, 3 A series / 6 A parallel, 7.8 Nm holding torque, 5.5 Nm stall torque
80MPH4.300S000-01 2-phase hybrid stepper motor, 87.1 mm flange, length 98 mm, 3 A series / 6 A parallel, 9.5 Nm holding torque, 6.3 Nm stall torque
80MPH4.500S000-01 2-phase hybrid stepper motor, 87.1 mm flange, length 98 mm, 5 A series / 10 A parallel, 9.5 Nm holding torque, 6.3 Nm stall torque
80MPH6.101S000-01 2-phase hybrid stepper motor, 87.1 mm flange, length 130 mm, 10 A parallel, 13.6 Nm holding torque, 9.3 Nm stall torque
80MPH6.300S000-01 2-phase hybrid stepper motor, 87.1 mm flange, length 130 mm, 3 A series / 6 A parallel, 13.6 Nm holding torque, 9.3 Nm stall torque

Please choose country and language

B&R Logo