Please choose country and language

Short description
Stepper motor Stepper motor flange size 60 mm, length 138.6 mm, SSI encoder
General information
Certifications
CE Yes
EAC Yes
Specific motor data
Wiring Parallel
Current 5 A
Resistance/Phase 0.6 Ω
Inductance/Phase 2.8 mH
Stall torque 2.5 Nm
Holding torque 3.5 Nm
Detent torque <75 mNm
Rotor inertia 920 gcm2
General motor data
Stepping angle 1.8°
Max. surface temperature 95°C
Average period of operation between failures 21,000 hours
Shaft type Flat-sided (D-cut)
Insulation class B (130°C)
Insulation resistance 100 MΩ min. 500 VDC
Dielectric resistance 500 VAC for 1 minute
Driver supply voltage Max. 80 VDC
Operating conditions
Degree of protection per EN 60529 IP65
Ambient conditions
Temperature
Operation -20 to 40°C
Storage -30 to 85°C
Transport -30 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Electrical properties - Encoder
Number of outputs 4
Data / nData / CLK / nCLK
Resolution 4096 increments per revolution
Output circuit Differential signal
Output protection Short circuit protection
Current consumption Max. 16 mA + output load
Supply voltage 18 to 30 VDC
Max. output current ±25 mA per output
Data format Gray
Counting direction Clockwise
Clock frequency Max. 400 kHz
Mechanical properties
Max. radial load 75 N
Max. axial load The permitted axial load must not be larger than the motor mass
Weight 1,500 g
Length 138.6 mm
Material number:
80MPF5.500S113-01
Description:
2-phase hybrid stepper motor, 60 mm flange, length 139 mm, SSI 24 VDC, 5 A parallel, protection class IP65, 3.5 Nm holding torque, 2.5 Nm stall torque
Optional Accessories
Accessories
80XMPXAC0.00-01 Accessory for stepper motors with encoder, 8-pin and 4-pin connector + crimp contacts
80XMPXAC1.00-10 Sealing for IP65 stepper motors for usage with 80CMxxxxx.26-01 cables, 10 units per package
Motor cables
80CM01001.21-01 Motor cable, length 1 m, 5x 0.75 mm², 4-pin connector on the motor side, can be used in cable drag chains, , UL listed
80CM01501.21-01 Motor cable, length 1.5 m, 5x 0.75 mm², 4-pin male connector on the motor side, can be used in cable drag chains, UL listed
80CM02001.21-01 Motor cable, length 2 m, 5x 0.75 mm², 4-pin connector on the motor side, can be used in cable drag chains, , UL listed
80CM03001.21-01 Motor cable, length 3 m, 5x 0.75 mm², 4-pin connector on the motor side, can be used in cable drag chains, , UL listed
80CM05001.21-01 Motor cable, length 5 m, 5x 0.75 mm², 4-pin connector on the motor side, can be used in cable drag chains, , UL listed
80CM10001.21-01 Motor cable, length 10 m, 5x 0.75 mm², 4-pin connector on the motor side, can be used in cable drag chains, , UL listed
80CM15001.21-01 Motor cable, length 15 m, 5x 0.75 mm², 4-pin connector on the motor side, can be used in cable drag chains, , UL listed
80CM20001.21-01 Motor cable, length 20 m, 5x 0.75 mm², 4-pin connector on the motor side, can be used in cable drag chains, , UL listed
SSI encoder cables
80CM01004.25-01 SSI encoder cable, length 1 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM02004.25-01 SSI encoder cable, length 2 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM03004.25-01 SSI encoder cable, length 3 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM05004.25-01 SSI encoder cable, length 5 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM10004.25-01 SSI encoder cable, length 10 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM15004.25-01 SSI encoder cable, length 15 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
80CM20004.25-01 SSI encoder cable, length 20 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
Documentation Version (Date) Download
Stepper motors user's manual PDF / 15 MB

Please choose country and language

B&R Logo