General information
Module type ACOPOSmulti plug-in module
B&R ID code 0xA5CB
Slot Slots 1 and 2
Max. power consumption 1.2 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC Yes
Module connection
Module-side connection 10-pin multipoint connector
Status indicators UP LED (module OK) and DN LED (module NOT OK)
Analog inputs
Quantity 4
Digital converter resolution 14-bit
Conversion time <10 µs
Variant Differential input
Electrical isolation
Input - ACOPOSmulti Yes
Input - Input No
Input signal
Nominal -10 to +10 V
Maximum -15 to +15 V
Operating modes Cyclic measurement synchronous to 50 µs clock
Conversion procedure Successive approximation
Input filter Analog third-order low-pass filter / cutoff frequency: 30 kHz
Common-mode rejection
DC 80 dB
50 Hz 80 dB
Nonlinearity ±1 LSB
Differential input impedance >10 MΩ
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Material number:
8BAC0132.000-1
Description:
  • Analog input module for installation in ACOPOSmulti modules
  • 4 high-speed analog inputs ±10 V
ACOPOSmulti plug-in module, 4 analog inputs ±10 V
Mandatory Accessories
Terminal blocks
8TB1110.20B-00 10-pin screw clamp terminal block, 1-row, pitch: 3.5 mm, numbered consecutively, coding B: 0011111100
8TB1110.21B-00 Cage clamp terminal block 10-pin, one-row, pitch: 3.5 mm, coding B: 0011111100
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (8BAC0132.000-1) EXE / 195 KB
V6.0 HW Upgrade (8BAC0132.000-1) EXE / 556 KB
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8BAC0132.000-1 PDF / 927 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB

Please choose country and language

B&R Logo