General information
Encoder connection
| Module-side connection | 15-pin male DSUB connector |
| Status indicators | UP/DN LEDs |
| Electrical isolation | |
| Encoder - ACOPOSmulti | No |
| Encoder monitoring | Yes |
| Max. encoder cable length | 75 m |
Encoder inputs
| Quantity | 1 |
| Sine/Cosine inputs | |
| Signal transmission | Differential signals, symmetrical |
| Signal frequency (-3 dB) | DC up to 300 kHz |
| Signal frequency (-5 dB) | DC up to 400 kHz |
| Common-mode voltage | Max. ±7 V |
| Terminating resistor | 120 Ω |
| Resolution | 12-bit |
Encoder power supply
Reference input
| Signal transmission | Differential signal, symmetrical |
| Differential voltage for low | ≤-0.2 V |
| Differential voltage for high | ≥+0.2 V |
| Common-mode voltage | Max. ±7 V |
| Terminating resistor | 120 Ω |
Limit switch inputs
| Quantity | 2 |
| Circuit | Source |
| Input resistance | 1470 Ω |
| Electrical isolation | |
| Input - ACOPOSmulti | No |
| Input - Input | No |
| Input voltage | |
| Minimum | -12 V |
| Nominal | +5 V |
| Maximum | +20 V |
| Switching threshold | |
| Low | <0.8 V |
| High | >2 V |
| Switching delay | Max. 100 μs |
Ambient conditions
| Temperature | |
| Operation | |
| Nominal | 5 to 40°C |
| Maximum | 55°C |
| Storage | -25 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85% |
| Storage | 5 to 95% |
| Transport | Max. 95% at 40°C |
Material number:
8BAC0124.000-1Description:
- SinCos interface for installation in ACOPOSmulti modules
- Evaluation of incremental encoders with sinusoidal output signal
- Encoder supply +5 V
- Connection for limit switches
- Connection for temperature sensor
Optional Accessories
SinCos cables
| 8BCS0005.1111A-0 | ACOPOSmulti SinCos cable, length 5 m, 10x 0.14 mm² + 2x 0.5 mm², SinCos 12-pin female speedtec connector, 15-pin male DSUB servo connector, can be used in cable drag chains |
| 8BCS0007.1111A-0 | ACOPOSmulti SinCos cable, length 7 m, 10x 0.14 mm² + 2x 0.5 mm², SinCos 12-pin female speedtec connector, 15-pin male DSUB servo connector, can be used in cable drag chains |
| 8BCS0010.1111A-0 | ACOPOSmulti SinCos cable, length 10 m, 10x 0.14 mm² + 2x 0.5 mm², SinCos 12-pin female speedtec connector, 15-pin male DSUB servo connector, can be used in cable drag chains |
| 8BCS0015.1111A-0 | ACOPOSmulti SinCos cable, length 15 m, 10x 0.14 mm² + 2x 0.5 mm², SinCos 12-pin female speedtec connector, 15-pin male DSUB servo connector, can be used in cable drag chains |
| 8BCS0020.1111A-0 | ACOPOSmulti SinCos cable, length 20 m, 10x 0.14 mm² + 2x 0.5 mm², SinCos 12-pin female speedtec connector, 15-pin male DSUB servo connector, can be used in cable drag chains |
| 8BCS0025.1111A-0 | ACOPOSmulti SinCos cable, length 25 m, 10x 0.14 mm² + 2x 0.5 mm², SinCos 12-pin female speedtec connector, 15-pin male DSUB servo connector, can be used in cable drag chains |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (8BAC0124.000-1) | EXE / 392 KB | |
| V4.0 HW Upgrade (8BAC0124.000-1) | EXE / 198 KB | |
| V6.0 HW Upgrade (8BAC0124.000-1) | EXE / 555 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti User´s Manual | PDF / 308 MB | |
| Datasheet 8BAC0124.000-1 | PDF / 677 KB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOSmulti EPLAN P8 from V2.4 | EXE / 81 MB |