General information
Cooling and mounting type Wall mounting
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
KC Yes
DC bus connection
Voltage
Nominal 750 VDC
Workspace 350 to 800 VDC
Continuous power consumption Max. 880 W
Power dissipation with continuous power 25 W (0% continuous power)
36 W (50% continuous power)
70 W (100% continuous power)
DC bus capacitance 220 nF
Variant ACOPOSmulti backplane
24 VDC internal system power supply
Variant ACOPOSmulti backplane
42 VDC output
Continuous power 800 W
Output voltage
DC bus voltage (UDC): 260 to 315 VDC 0 V
DC bus voltage (UDC): 315 to 800 VDC 42 VDC
Continuous current 16 ADC
Reduction of continuous power at ambient temperatures starting at 40°C No reduction
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 80 W per 1000 m
Reduction of continuous power depending on cooling method No reduction
Startup delay Max. 1 s
Startup time Approx. 5 to 20 ms
Residual ripple Typ. 50 mVSS
42 VDC Out
Output voltage
DC bus voltage (UDC): 260 to 315 VDC 0 V
DC bus voltage (UDC): 315 to 800 VDC 42 VDC ±6%
Peak current (<4 s) over total DC bus voltage operating range 21 ADC
Protection of 42 VDC Out 1 output 16 A (slow-blow) electronic, automatic reset
Protection of 42 VDC Out 2 output 3 A (slow-blow) electronic, automatic reset
Protective measures
No-load proof Yes
Overload-proof Yes
Short-circuit proof Yes
Feedback protection 42 VDC Out1: Max. 50 VDC (also when the power is switched off)
42 VDC Out2: Max. 50 VDC (also when the power is switched off)
Overtemperature protection Yes
Dielectric strength to ground ±96 VDC
Output/Input isolation SELV / PELV requirements
Variant
42 VDC, COM Connector
Terminal connection cross section of 42 VDC Out 1 output
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 6 mm²
Approbation data
UL/C-UL-US 22 to 10 AWG
CSA 22 to 10 AWG
Terminal connection cross section of 42 VDC Out 2 output
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 2.5 mm²
Approbation data
UL/C-UL-US 22 to 12 AWG
CSA 22 to 12 AWG
42 VDC Out 1 controller input
Circuit Sink
Electrical isolation
Input - 42 VDC Yes
Modulation compared to ground potential Max. ±50 V
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low (42 VDC Out 1 is switched on) <5 V
High (42 VDC Out 1 is switched off) >15 V
Input current at nominal voltage Approx. 10 mA
Switching delay
ON (42 VDC Out 1 is switched on) Max. 25 ms
OFF (42 VDC Out 1 is switched off) Max. 0.25 ms
Variant Connector
Terminal connection cross sections
Flexible and fine-stranded wires
With wire end sleeve 0.25 to 2.5 mm²
Approbation data
UL/C-UL-US 22 to 12 AWG
CSA 22 to 12 AWG
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 53 mm
Height 317 mm
Depth
Wall mounting 263 mm
Weight Approx. 3.2 kg
Module width 1
Material number:
8B0C0160HW00.A01-1
Description:
  • Connections for supplying external 42V devices
  • Extensive protective measures
ACOPOSmulti auxiliary supply module, 16 A, AS, wall mounting, 42 VOut 1x 16 A, 1x 3 A
Mandatory Accessories
Terminal block sets
8BZ0C016000.A01-1A Screw clamp terminal block set for ACOPOSmulti 8B0C0160Hx00.A01-1 modules: 1x 8TB3104.201H-11, 1x 8TB2104.2010-00, 1x 8TB2106.2010-00
Optional Accessories
Fan modules
8BXF001.0000-00 ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
Terminal blocks
8TB2104.2010-00 4-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB2106.2010-00 6-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
8TB3104.201H-11 4-pin screw clamp terminal block, one-row, pitch: 7.62 mm, label 1: Numbered consecutively, coding H: 1110
Certificates Version (Date) Download
ACOPOSmulti KC certificates ZIP / 3 MB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8B0C0160HW00.A01-1 PDF / 375 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8B0C0xx0HW00.xxx-1 ZIP / 105 KB

Please choose country and language

B&R Logo