General information
| Short description | ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 25 A, high-speed |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Weight | 41 g |
Material number:
8BXS005.0000-00Description:
ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 25 A, high-speed
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXS005.0000-00 | PDF / 194 KB |