General information
| Short description | ACOPOSmulti accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x, angled |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Housing | |
| Material | Brass, galvanized |
| Dimensions | |
| Length | 29.8 mm |
| Height | 27 mm |
| Depth | 14.5 mm |
| Diameter | 8 mm |
| Weight | 23 g |
Material number:
8BXW000.0000-00Description:
Accessory set: 2x fitting for mounting plate 8B0MxxxxHCxx.xxx-x and 8EMCxxxx000.0000-1, angled
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXW000.0000-00 | PDF / 118 KB | |
| Datasheet 8BXW000.0000-00 | PDF / 118 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BXW000.0000-00 | ZIP / 53 KB |