Short description
| Stepper motor module | Connection for two stepper motors without encoder, 2-phase bipolar |
General information
| B&R ID code | 0xA78E |
| Status indicators | X2X Link, operating state, module status, motor information |
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Module temperature / Cooling unit temperature | Yes, using software |
| Motor status | Yes, using LED status indicator and software |
| X2X Link | Yes, using LED status indicator |
| Electrical isolation | |
| CPU - 24 VDC power supply | No |
| CPU - Power supply | Yes |
| CPU - Motor connection | Yes |
| CPU - Digital inputs | Yes |
| CPU - Enable inputs | Yes |
| CPU - Optional inputs/outputs | No |
| CPU - Motor holding brake | No |
| CPU - X2X Link | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| Functional safety | Yes |
| UL |
cULus E225616 Power conversion equipment |
| KC | Yes |
24 VDC power supply
Power supply
| Input voltage | 24 to 64 VDC ±25% |
| Inrush current | Max. 10 A |
| Power consumption | |
| Idle (no motor powered) | Max. 0.5 W |
| Full load | See diagram "Dimensioning - Power dissipation from the power unit for each powered axis" |
| Inrush current limiting | Yes, PTC (min. 9 Ω), is bypassed during operation by means of relay contact. |
| Undervoltage cutoff | <18 VDC |
| Overvoltage cutoff | >95 VDC |
| Voltage measurement | Yes |
| Line protection | Must occur externally |
| Reverse polarity protection | Yes |
Motor connection
| Quantity | 2 |
| Nominal current | 10 APeak |
| Max. current/motor | 15 APeak (2 s) |
| Max. current/module | 30 APeak |
| Nominal switching frequency | 38.5 kHz |
| Max. motor line length | 25 m |
| Step resolution | 256 microsteps per full step |
| DC bus capacitance | 940 µF |
Motor holding brake connection
| Quantity | 1 |
| Nominal voltage | 24 VDC |
| Input voltage | 24 VDC ±25% |
| Continuous current per connection | 1 A |
| Max. internal resistance | 0.3 Ω |
| Switching frequency | |
| Resistive load | 100 Hz |
| Inductive load | See section "Switching inductive loads" |
| Protective measures | |
| Overload and short-circuit protection | Yes |
| Open-circuit monitoring | No |
| Undervoltage monitoring | Yes |
| Max. overcurrent limiting | 8 A |
| Response threshold for undervoltage monitoring | ≤11 VDC |
| Reference potential | GND for module power supply (X2 terminal, pin 10) |
Interfaces
| X2X | |
| Variant | 4-pin male connector |
| Min. X2X Link cycle time | 250 μs |
Enable inputs
| Quantity | 1 |
| Nominal voltage | 24 VDC |
| Input voltage | 24 VDC ±25% |
| Input current at nominal voltage | Typ. 60 mA |
| Input circuit | Sink |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
| Switching delay at nominal input voltage | |
| Enable 1 → 0, PWM off | |
| Maximum | 450 ms (Rev. < K0: 452 ms) |
| Enable 0 → 1, ready for PWM | |
| Maximum | 500 ms |
| Insulation voltage between input and bus | 500 Veff |
| Input capacitance | 10 nF (Rev. < K0: 100 µF) |
Digital inputs / Trigger inputs
| Quantity | 2 |
| Additional functions | Can be used as trigger input |
| Input circuit | Sink |
| Input voltage | |
| Nominal | 24 VDC |
| Maximum | 30 VDC |
| Input current at nominal voltage | Approx. 7.5 mA |
| Input resistance | Approx. 3.2 kΩ |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
| Switching delay | |
| Rising edge | [Instant recording] Typ. 3 µs |
| Falling edge | [Instant recording] Typ. 4 µs |
| Electrical isolation | |
| Input - ACOPOS | Yes, 500 Veff |
| Input - Input | Yes, 500 Veff |
| Modulation compared to ground potential | Max. ±38 V |
Analog inputs (option board)
| Quantity | 2 |
| Input signal | ±10 V |
| Input type | Differential input |
| Digital converter resolution | 13-bit |
| Conversion time | 50 µs for all channels |
| Output format | |
| Data type | INT |
| Voltage | 0x8001 - 0x7FFF / 1 LSB = 0x0008 = 2.441 mV |
| Input impedance in signal range | 20 MΩ |
| Input protection | Protection against wiring with CPU supply voltage |
| Permissible input signal | Max. ±30 V |
| Output of digital value during overload | |
| Overshoot | 0x7FFF |
| Undershoot | 0x8001 |
| Conversion method | SAR |
| Input filter | |
| Hardware | Third-order low-pass filter, cutoff frequency 10 kHz |
| Max. error at 25°C | |
| Gain | 0.08 % |
| Offset | 0.015% |
| Common-mode rejection | |
| DC | 70 dB |
| 50 Hz | 70 dB |
| Common-mode range | ±12 V |
Operating conditions
| Mounting orientation | |
| Horizontal | No |
| Vertical | Yes |
| Pollution degree per EN 61800-5-1 | 2 (non-conductive pollution) |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 45 °C |
| Storage | -25 to 55 °C |
| Transport | -25 to 55 °C |
| Relative humidity | |
| Operation | 5 to 85 %, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
80SD100XD.C0XX-21Description:
- Control for 2 stepper motors (2-phase bipolar, full bridge)
- 256 microsteps per step
- 2 trigger inputs
- Motor holding brake connection
- Enable input
- 2 analog inputs
- Automatic motor identification
- Holding, boost and continuous current can be defined independent of one another
Mandatory Accessories
Terminal block sets
| 80XSD100XD.C0-21A | Screw clamp terminal block set for ACOPOSmicro modules 80SD100XD.xxxx-21: 1x 0TB1110.8010, 1x 0TB1106.8010, 1x 0TB2105.4021, 1x 0TB2105.4022, 1x 0TB2105.9021 |
| 80XSD100XD.C0-21B | Cage clamp terminal block set for ACOPOSmicro modules 80SD100XD.xxxx-21: 1x 0TB1110.8110, 1x 0TB1106.8110, 1x 0TB2105.4121-01, 1x 0TB2105.4122-01, 1x 0TB2105.9121-01 |
Optional Accessories
Hose clamps
| 80XSC0000.00-01 | Accessory for ACOPOSmicro: 1x hose clamp, B 9 mm, D 8-12 mm |
| 80XSC0000.00-10 | Accessory for ACOPOSmicro: 10x hose clamp, B 9 mm, D 8-12 mm |
Terminal blocks
| 0TB1310.3100 | Accessory terminal block, 3x 10-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange |
| 0TB1310.8110 | Accessory terminal block, 3x 10-pin, cage clamp terminal block 1.5 mm², protected against vibration by the screw flange, with labeling |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (80SD100XD.C0XX-21) | EXE / 613 KB | |
| V3.0 HW Upgrade (80SD100XD.C0XX-21) | EXE / 835 KB | |
| V3.0 HW Upgrade (80SD100XD.C0XX-21) | EXE / 1 MB | |
| V4.0 HW Upgrade (80SD100XD.C0XX-21) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSmicro User's Manual | PDF / 69 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOSmicro EPLAN P8 | EXE / 13 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP ACOPOSmicro stepper | ZIP / 7 MB |