General information
Short description Push-in terminal block, 1-row, for 8EIXXXXXXXX.XXXX-1 servo drives, connector X8 (trigger)
Certification
CE Yes
Terminal block
Note Label 1: 4 3 2 1
Coding 0: None
1-row
Number of pins 4
Type of terminal clamp Push-in spring connector
Cable type Only copper wires (no aluminum wires!)
Keying 0
Distance between contacts 5.08 mm
Wire stripping length 10 mm
Connection cross section
AWG wire 26 to 12 AWG
Wire end sleeves with plastic covering 0.25 to 1.5 mm²
Solid wires 0.2 to 2.5 mm²
Fine strand wires 0.2 to 2.5 mm²
With wire end sleeves 0.25 to 2.5 mm²
Electrical characteristics
Nominal voltage 320 V (IEC) / 300 V (UL)
Nominal current 12 A (IEC) / 10 A (UL)
Mechanical characteristics
Dimensions
Width 26 mm
Height 15 mm
Depth 25.6 mm
Weight 7 g
Material number:
8TB2104.2210-00
Description:
4-pin push-in terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively

Please choose country and language

B&R Logo