Material Number Description
8KSJ92.ee010ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 1000 rpm.
8KSJ92.ee015ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 1500 rpm.
8KSJ92.ee020ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 2000 rpm.
8KSJ92.ee025ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 2, nominal speed 2500 rpm.
8KSJ94.ee010ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 1000 rpm.
8KSJ94.ee015ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 1500 rpm.
8KSJ94.ee020ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 4, nominal speed 2000 rpm.
8KSJ95.ee010ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 1000 rpm.
8KSJ95.ee015ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 1500 rpm.
8KSJ95.ee020ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 5, nominal speed 2000 rpm.
8KSJ96.ee010ff00-h Synchronous motor, external cooling, water-cooled, flange mounting, B-side foot mounting possible, size 9, length 6, nominal speed 1000 rpm.

Please choose country and language

B&R Logo