Electrical properties
Power consumption Max. 275 W
Magnetic field strength 3 to 1400 Gs
Magnetic force 1290 N
(Straight segment)

645 N
(Curved segment 180° (500 mm))

775 N
(Curved segment 180° (800 mm), Curved segment 90°)
Mechanical properties
Dimensions
Width 152 mm
Height 189.23 mm
Depth 46 mm
Acceleration force of motor 160 N
(Straight segment)

60 N
(Curved segment 180° (500 mm))

84 N
(Curved segment 180° (800 mm), Curved segment 90°)
Acceleration Max. 40 m/s² (1 kg load)
Max. 10 m/s² (10 kg load)
Speed Max. 4 m/s
Unsupported torque perpendicular to shuttle movement 50 Nm
(Straight segment)

25 Nm
(Curved segment 180° (500 mm))

32 Nm
(Curved segment 180° (800 mm), Curved segment 90°)
Maximum contact force on a single wheel in each direction 150 N
Minimum center-to-center distance between 2 shuttles (measured along the flat rail) 200 mm
(Straight Segment with bumper)

200 mm
(Straight Segment without bumper)

200 mm
(Curved segment 180° (500 mm))

200 mm
(Curved segment 180° (800 mm), Curved segment 90°)
Repeat accuracy Straight segment
X - axis: ±0.01 mm (±0.00039 in.)
Y - axis: ±0.015 mm (±0.00059 in.)
Z - axis: ±0.025 mm (±0.00098 in.)
Curved segment (X - , Y - , Z - axis ): ±0.025 mm (±0.00098 in.)
Weight 2.4 kg (with magnet cover plate: 2.7 kg)
Material number:
8FZAS1.3A.A100-1
Description:
SuperTrak shuttle, 3 magnets with IR identification Includes: - Quantity 1: Base shuttle - Quantity 1: Magnet assembly - Quantity 1: Magnetic encoder strip assembly - Quantity 1: IR tag assembly
Optional Accessories
Accessories
8FZSE0.00.0100-1 SuperTrak Magnetic encoder strip viewing film (pack of 5 pieces)
Documentation Version (Date) Download
SuperTrak Transport System Operation and Maintennance Manual PDF / 26 MB

Please choose country and language

B&R Logo