Interfaces
| Interface IF1 | |
| Type | 2x coil driver proprietary serial interfaces |
| Interface IF2 | |
| Type | 2x encoder board interfaces |
| Interface IF3 | |
| Type | 2x network interfaces for gateway network uplink and downlink |
| Interface IF4 | |
| Type | 1x JTAG programming interface |
Power supply
| Power supply | |
| Minimum | 23.8 V |
| Nominal | 24 V |
| Maximum | 25.2 V |
Input
| Input current | max. 250 mA |
Ambient conditions
| Temperature | |
| Operation | 5 to 55°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 85%, non-condensing |
| Transport | max. 95% at 104°F |
Mechanical properties
| Dimensions | |
| Width | 149.9 mm |
| Height | 18.1 mm |
| Depth | 74.9 mm |
| Weight | 0.08 kg |
Material number:
8FZSB0.00.0200-1Description:
SuperTrak Gateway board
| Documentation | Version (Date) | Download |
|---|---|---|
| SuperTrak Transport System Operation and Maintennance Manual | PDF / 26 MB |