Interfaces
Interface IF1
Type 2x Gateway proprietary serial interfaces
Interface IF2
Type 1x JTAG programming interface
Power supply
Power supply
Minimum 23 V
Nominal 28 V
Maximum 31 V
Input
Input current max. 1500 W
Ambient conditions
Temperature
Operation 5 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Transport max. 95% at 104°F
Mechanical properties
Dimensions
Width 256 mm
Height 16.9 mm
Depth 74.9 mm
Weight 0.13 kg
Material number:
8FZSB0.00.0100-1
Description:
SuperTrak Spulenansteuerplatine
Documentation Version (Date) Download
SuperTrak Transport System Operation and Maintennance Manual PDF / 26 MB

Please choose country and language

B&R Logo