News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Career
Email news service
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Corporate Governance
Sustainability
Accessibility Statement
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Life Sciences
Battery
Printing
Textiles
Metalworking
Mobile machinery
Maritime
Semiconductors & Electronics
Automotive
Environment and recycling
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
OPC UA FX
mapp Technology
Redundancy
POWERLINK
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Learning and teaching materials
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Remote access
Software registration
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
Mechatronic systems
ACOPOStrak
B&R standard guide system
8F1GC.AA66.AA000-1
Technical Data
Basic Information
Downloads
SERIAL
Ambient conditions
Temperature
Operation
5 to 40°C
Storage
-25 to 55°C
Transport
-25 to 70°C
Relative humidity
Operation
5 to 85%, non-condensing
Storage
5 to 95%, non-condensing
Transport
Max. 95% at 40°C
Mechanical properties
Dimensions
Length
790.7 mm
Height
155 mm
Depth
361.3 mm
Weight
31.9 kg
Material number:
8F1GC.AA66.AA000-1
Description:
ACOPOStrak guide element CA, 45°
Documentation
Version (Date)
Download
ACOPOStrak User´s manual
1.4.1 (07/03/2025) - DE
1.4.1 (08/12/2025) - IT
1.4.1 (08/07/2025) - FR
1.4.1 (07/02/2025) - EN
1.4 (08/08/2024) - DE
1.4 (12/12/2024) - IT
1.4 (12/10/2024) - FR
1.4 (08/08/2024) - EN
1.3 (07/20/2023) - DE
1.3 (06/10/2024) - JP
1.3 (07/20/2023) - EN
1.2.2 (10/24/2022) - DE
1.2.2 (02/02/2023) - JP
1.2.2 (10/24/2022) - EN
1.2.1 (05/31/2022) - DE
1.2.1 (05/31/2022) - EN
PDF
/
133 MB
Login for download
Datasheet 8F1GC.AA66.AA000-1
1.9 (04/04/2023) - DE
1.9 (04/05/2023) - EN
PDF
/
446 KB
Login for download
M-CAD (Mechan. Templates)
Version (Date)
Download
ACOPOStrak guide element C, 45° STEP file
1.10 (11/06/2020)
STP
/
9 MB
Login for download
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
ACOPOS 6D
ACOPOStrak
SuperTrak
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Learning and teaching materials
Please choose country and language
OK