General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Dimensions | |
| Width | 5.2 mm |
| Height | 2.4 mm |
Material number:
X20AC0M12.0010Description:
X20 tag labels, labeled, red, complete for 16 modules, package of 10 pcs., label: +24 V
| Documentation | Version (Date) | Download |
|---|---|---|
| X20 System User´s Manual | PDF / 49 MB |