News
Academy
Career
Downloads
About us
About us
Press Room
Blog
AutoMates
Career
Email news service
Locations
Contact
Imprint
GTC
Product lifecycle
Privacy notices
Virtual Marking
Material Compliance
Engineering Sample Regulations
Corporate Governance
Sustainability
Accessibility Statement
Industries
Industries
Consumer Packaged Goods
Plastics
Energy
Life Sciences
Battery
Printing
Textiles
Metalworking
Mobile machinery
Maritime
Semiconductors & Electronics
Automotive
Environment and recycling
Additive manufacturing
Technologies
Technologies
Innovations
New Motion Technologies
Automation Software
Cyber Security
IIoT
Adaptive Manufacturing
OPC UA FX
mapp Technology
Redundancy
POWERLINK
reACTION Technology
Safety technology
Products
Products
Industrial PCs
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Learning and teaching materials
Service
Service
Support Portal
Repairs
Consulting
Project Engineering
Field Service
Material Return Portal
Remote access
Software registration
Personal uploads
Suppliers
Cyber Security
Value Provider Program
Community
Community
Forum
Automation Help
Blog
International
Europe
Asia
North America
South America
deutsch
english
español
Belgium
nederlands
français
Česká republika
český
Danmark
dansk
Deutschland
deutsch
España
español
France
français
Italia
italiano
Nederland
nederlands
Österreich
deutsch
Polska
polski
Россия
русский
Sverige
svenska
Switzerland
deutsch
français
Türkiye
türkçe
United Kingdom
english
中国
中文
India
english
日本
日本語
Canada
english
français
México
español
USA
english
Brasil
português
Search
Login
Home
Products
Industrial PCs
Panel PC 900 multi-touch
Bus units
5AC902.BX02-02
Technical Data
Basic Information
Accessories
Downloads
SERIAL
General information
Certifications
CE
Yes
UKCA
Yes
CRA (Cyber Resilience Act)
In preparation
UL
cULus E115267
Industrial control equipment
HazLoc
cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
Slots
PCIe slots
Quantity
2
Variant
PCIe half-size
Standard
2.0
Bus speed
x4 (2 GB/s)
Slide-in drives
1
Mechanical properties
Dimensions
Width
164 mm
Height
218 mm
Depth
75 mm
Weight
Approx. 1220 g
Material number:
5AC902.BX02-02
Description:
2 PCIe slots
PCIe half-size cards can be inserted
1 slide-in slot
PPC900 bus unit 2 slot - 2 PCI Express x4 - 1 slide-in
Optional Accessories
Fan kits
5AC902.FA0X-00
PPC900 fan kit - For PPC900 bus units
Automation Studio HW Upgrades
Version (Date)
Download
V4.0 HW Upgrade (5AC902.BX02-02)
1.2.0.0 (11/20/2020)
1.1.3.0 (07/10/2017)
EXE
/
400 KB
Login for download
Documentation
Version (Date)
Download
Panel PC 900 (Skylake) user's manual
1.10 (08/22/2022) - DE
1.10 (08/22/2022) - EN
1.00 (07/01/2021) - RU
PDF
/
73 MB
Login for download
Panel PC 900 Device number key
4.00 (08/23/2018)
3.0 (09/08/2017)
2.00 (05/09/2017)
1.4 (10/04/2016)
1.3 (06/13/2016)
1.2 (02/26/2016)
1.1 (09/15/2015)
1.0 (03/02/2015)
PDF
/
122 KB
Login for download
Panel PC 900 User's Manual
1.18 (04/19/2016) - DE
1.18 (10/24/2019) - EN
1.15 (12/18/2015) - DE
1.15 (02/04/2016) - EN
1.10 (02/23/2015) - DE
1.10 (04/28/2015) - EN
1.06 (08/12/2014) - DE
1.06 (10/07/2014) - EN
1.05 (04/17/2014) - DE
1.05 (05/13/2014) - EN
1.00 (12/19/2013) - DE
1.00 (01/20/2014) - EN
PDF
/
42 MB
Login for download
M-CAD (Mechan. Templates)
Version (Date)
Download
3D file STEP 5AC902.BX02-xx
2.00 (07/30/2015)
1.00 (12/04/2013)
ZIP
/
2 MB
Login for download
Products
Industrial PCs
Automation PC 50A
Automation PC 4100
Automation PC 3200
Automation PC 3100
Automation PC 3100 mobile
Automation PC 2300
Automation PC 2200
Automation PC 2100
Automation PC 910
Panel PC 3200 multi-touch
Panel PC 3200 single-touch
Panel PC 3100 multi-touch
Panel PC 3100 single-touch
Panel PC 2300 multi-touch
Panel PC 2300 single-touch
Panel PC 2200 multi-touch
Panel PC 2200 single-touch
Panel PC 2100 multi-touch
Panel PC 2100 single-touch
Panel PC 1200
Panel PC 900 multi-touch
Panel PC 900 single-touch
Panel PC 2200 (AP5000) swing arm, multi-touch
Panel PC 2200 (AP5000) swing arm, single-touch
Panel PC 2100 (AP5000) swing arm, multi-touch
Panel PC 2100 (AP5000) swing arm, single-touch
Panel PC - Hygienic stainless steel design
Panel PC - Hygienic stainless steel design, swing arm
Smart Display Link 4
HMI
PLC systems
I/O systems
Vision systems
Safety technology
Motion control
Mechatronic systems
Robotics
Mobile Automation
Network and fieldbus modules
Industrial IoT
Software
Process control
Accessories
Learning and teaching materials
Please choose country and language
OK