General information
| B&R ID code | 0xF725 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| COM | |
| Quantity | 2 |
| Type | RS232/RS422/RS485, galvanically isolated |
| Variant | DSUB, 9-pin, male |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| Terminating resistor | |
| Type | Possible to switch each on/off via slide switch |
| Default setting | Each off |
Electrical properties
| Power consumption | 1.5 W |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Mechanical properties
| Weight | Approx. 65 g |
Material number:
5ACCIF02.ISS0-000Description:
Interface card - 2x RS232/RS422/RS485 interface - For APC3x00/PPC3x00
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (5ACCIF02.ISS0-000) | EXE / 541 KB | |
| V6.0 HW Upgrade (5ACCIF02.ISS0-000) | EXE / 557 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 3100 User's manual | PDF / 20 MB | |
| Automation PC 3200 User's Manual | PDF / 11 MB | |
| Panel PC 3100 Built-in devices user's manual | PDF / 32 MB | |
| Panel PC 3200 User's Manual | PDF / 18 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STP 5ACCIF02.ISS0-000 | ZIP / 390 KB |