General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV3 |
| KR | Yes |
| ABS | Yes |
| BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Material number:
5AC901.HS00-00Description:
The 5AC901.HS00-00 heat sink has cooling fins and heat pipes for improved heat dissipation. It is only used together with system units that have fan kits.
Mandatory Accessories
CPU boards
| 5PC900.TS77-00 | CPU board Intel Core i7 3615QE 2.3 GHz - Quad core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-01 | CPU board Intel Core i7 3612QE 2.1 GHz - Quad core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-02 | CPU board Intel Core i7 3555LE 2.5 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-03 | CPU board Intel Core i7 3517UE 1.7 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-04 | CPU board Intel Core i5 3610ME 2.7 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-05 | CPU board Intel Core i3 3120ME 2.4 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-06 | CPU board Intel Core i3 3217UE 1.6 GHz - Dual core - QM77 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-07 | CPU Board Intel Celeron 847E 1.1 GHz - Dual core - HM76 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-08 | CPU Board Intel Celeron 827E 1.4 GHz - Single core - HM76 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-09 | CPU Board Intel Celeron 1020E 2.2 GHz - Dual core - HM76 chipset - For APC910 - Product discontinued, not for use with new configurations |
| 5PC900.TS77-10 | CPU Board Intel Celeron 1047UE 1.4 GHz - Dual core - HM76 chipset - For APC910 - Product discontinued, not for use with new configurations |
| Certificates | Version (Date) | Download |
|---|---|---|
| CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 471 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 910 Device number key | PDF / 627 KB | |
| Automation PC 910 User's Manual | PDF / 101 MB |