General information
Capacity 2x 500 GB
Number of hard disks 2
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
Controller
Type SiI 3512 SATA link
Specification Serial ATA 1.0
Data transfer rate Max. 1.5 Gbit/s (150 MB/s)
RAID level Supports RAID 0, 1
BIOS extension ROM requirements Approx. 32 kB
Hard disk
Capacity 500 GB
Number of heads 2
Number of sectors 976,773,168
Bytes per sector 512 (logical) / 4096 (physical)
Cache 16 MB
Speed 5400 rpm ±0.2%
Startup time Typ. 3.5 s (from 0 rpm to read access)
Service life 5 years
MTBF 1,000,000 hours
S.M.A.R.T. support Yes
Interface SATA
Access time 5.5 ms
Supported transfer modes SATA II
Data transfer rate
Internal Max. 147 MB/s
To/From host Max. 150 Mbit/s (SATA I), max. 300 Mbit/s (SATA II)
Positioning time
Nominal (read access) 11 ms
Maximum (read access) 21 ms
Electrical properties
Power consumption Typ. 3.8 W
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 60°C
24-hour operation 0 to 60°C
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation 8 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: 0.125 g, no unrecoverable errors
Operation (occasional) 5 to 500 Hz: 0.25 g, no unrecoverable errors
Storage 10 to 500 Hz: 5 g, no unrecoverable errors
Transport 10 to 500 Hz: 5 g, no unrecoverable errors
Shock
Operation 200 g and 2 ms duration, no unrecoverable errors
Storage 1000 g and 2 ms duration, no unrecoverable errors
Transport 1000 g and 2 ms duration, no unrecoverable errors
Elevation
Operation -305 to 3048 m
Storage -305 to 12192 m
Mechanical properties
Installation Permanent
Weight 350 g
Vendor information
Manufacturer Western Digital
Manufacturer's product ID WD5000LUCT
Material number:
5ACPCI.RAIC-06
Description:
  • SATA RAID controller
  • RAID level 0 (striped) and 1 (mirrored)
  • 2x 500 GB SATA hard disk drives (suitable for 24-hour operation)
  • Only requires 1 PCI slot
  • Transfer rates up to 150 MB/s

This SATA RAID controller supports RAID level 0 and 1 and can be inserted in a PCI slot. The 500 GB hard disks that are used are specified for 24-hour operation (24x7).

Optional Accessories
Drives
5MMHDD.0500-00 500 GB hard disk - SATA
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo