General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
Hard disk
Capacity 500 GB
Number of heads 2
Number of sectors 976,773,168
Bytes per sector 512 (logical) / 4096 (physical)
Cache 16 MB
Speed 5400 rpm ±0.2%
Startup time Typ. 3.5 s (from 0 rpm to read access)
Service life 5 years
MTBF 1,000,000 hours
S.M.A.R.T. support Yes
Interface SATA
Access time 5.5 ms
Supported transfer modes SATA II
Data transfer rate
Internal Max. 147 MB/s
To/From host Max. 150 Mbit/s (SATA I), max. 300 Mbit/s (SATA II)
Positioning time
Nominal (read access) 11 ms
Maximum (read access) 21 ms
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 60°C
24-hour operation 0 to 60°C
Storage -40 to 70 °C
Transport -40 to 70 °C
Relative humidity
Operation 8 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95 %, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: 0.25 g, no unrecoverable errors
Operation (occasional) 5 to 500 Hz: 0.5 g, no unrecoverable errors
Storage 10 to 500 Hz: 5 g, no unrecoverable errors
Transport 10 to 500 Hz: 5 g, no unrecoverable errors
Shock
Operation 400 g and 2 ms duration, no unrecoverable errors
Storage 1000 g and 2 ms duration, no unrecoverable errors
Transport 1000 g and 2 ms duration, no unrecoverable errors
Elevation
Operation -305 to 3,048 m
Storage -305 to 12,192 m
Mechanical properties
Installation Permanent
Dimensions
Width 10 mm
Height 75 mm
Depth 105 mm
Weight 134 g
Vendor information
Manufacturer Western Digital
Manufacturer's product ID WD5000LUCT
Material number:
5AC901.CHDD-01
Description:
  • 500 GB hard disk
  • Slide-in compact
  • Specified for 24-hour operation
  • S.M.A.R.T. support

This 500 GB slide-in compact hard disk is specified for 24-hour operation. The slide-in compact drive can be used in APC910 and PPC900 system units.

Optional Accessories
Drives
5MMHDD.0500-00 500 GB hard disk - SATA
Documentation Version (Date) Download
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 900 (Skylake) user's manual PDF / 73 MB
Panel PC 900 Device number key PDF / 122 KB
Panel PC 900 User's Manual PDF / 42 MB

Please choose country and language

B&R Logo