General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Slots
| PCI slots | |
| Quantity | 2 |
| Type | 32-bit |
| Variant | PCI half-size |
| Standard | 2.2 |
| Bus speed | 33 MHz |
| PCIe to PCI bridge | Yes |
| PCIe slots | |
| Quantity | 1 |
| Variant | PCIe half-size |
| Standard | 2.0 |
| Bus speed | x8 (4 GB/s) |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Material number:
5AC901.BX03-02Description:
APC910 3-slot bus - 1 PCI Express x8 - 2 PCI - AS/AR support in AS 4.9 and later
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.9 HW Upgrade (5AC901.BX03-02) | EXE / 224 KB |