General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Mechanical properties
| Dimensions | |
| Width | 117 mm |
| Height | 105.5 mm |
| Depth | 17 mm |
Material number:
5AC901.FRAM-00Description:
The 5AC901.FRAM-00 replacement disk tray can be installed on the APC910 in order to exchange a slide-in compact drive as quickly as possible. It can be used to store the replacement drive.
For the tray to hold securely, the 4 clips on the back must be bent to the left or right.