General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Mechanical properties
Housing
Front cover Dyed dark gray plastic (similar to Pantone 432C)
Material Plastic
Dimensions
Width 111 mm
Height 226 mm
Depth 7.5 mm
Weight Approx. 80 g
Material number:
5ACCFF04.0200-001
Description:
Front cover for 2-slot APC4100 - Dark gray

Please choose country and language

B&R Logo