General information
| Note | Includes 2 air filters |
| Number of fans | 2 (2x 50 x 50 x 15 mm) |
| Speed | Max. 6000 ±10% rpm |
| Noise level | <34 dB(A) |
| Service life | 100,000 hours at 40°C |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Ambient conditions
| Temperature | |
| Operation | -25°C to 70°C |
Mechanical properties
| Dimensions | |
| Fans | |
| Width | 60 mm |
| Height | 26 mm |
| Depth | 246 mm |
| Weight | Approx. 110 g |
Material number:
5APC4100.FA00-000Description:
APC4100 fan kit - For 5APC4100.SX00-00 - Includes air filter
Optional Accessories
Fan kits
| 5ACCRPC4.FA00-001 | HMI APC4100 fan kit 0CS w/ air filter |
Filter mats
| 5ACCRPC4.FLT0-000 | HMI filter mat set 0CS for 5 devices |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 4100 user's manual | PDF / 17 MB |