General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Controller
Bootloader UEFI BIOS
Processor
Type Intel Core i3-11100HE
Clock frequency 2400 MHz
Number of cores 4
Architecture 10 nmSF
Thermal design power (TDP) 45 W
Intel Smart Cache 8 MB
External bus DMI3, 8 GT/s
Intel 64 architecture Yes
Intel Turbo Boost Technology 2.0
Intel Hyper-Threading Technology Yes
Intel vPro Technology No
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) Yes
Intel Speed Shift Technology Yes
Enhanced Intel SpeedStep Technology Yes
Chipset Intel RM590E
Trusted Platform Module Yes
Real-time clock
Accuracy At 25°C: Typ. 24 ppm (2 second) per day
Battery-backed Yes
Memory slot
Number of memory channels 2
Type DDR4
Memory size Max. 64 GB
Max. transfer rate 3200 MT/s
Graphics
Controller Intel UHD Gfx 16
Max. dynamic graphics frequency 1250 MHz
Color depth Max. 32-bit
DirectX support 12.1
OpenGL support 4.6
Resolution
HDMI Resolution up to 4096 x 2304
DisplayPort Resolution up to 7680 x 4320
Mass memory management 3x SATA
Power management ACPI 5.0 with battery support
Interfaces
CFexpress slot
Quantity 2
Type Type B, PCIe Gen3 x2
USB
Quantity 7
Type 4x USB 3.2 (top)
2x USB 3.2 (front)
1x USB 2.0 (internal)
Variant Type A
Connection Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) to SuperSpeed+ (5/10 Gbit/s)
Current-carrying capacity USB1-4: Max. 1 A per connection
USB5-6: Max. 1 A total
USB7: Max. 0.5 A
Ethernet
Quantity 4
Variant RJ45, shielded
Transfer rate 10/100/1000/2500 Mbit/s
Max. baud rate 2x 2.5 Gbit/s (ETH1 and ETH2)
2x 1 Gbit/s (ETH3 and ETH4)
DisplayPort
Quantity 2
Version 1.2
Support
Software
Automation Studio V6.0 or later
Mechanical properties
Weight Approx. 510 g
Material number:
5APC4100.TGL1-000
Description:
CPU board Intel Core i3 11100HE - Quad core - RM590E chipset - 2.4 GHz active - For APC4100
Mandatory Accessories
Cooling systems
5APC4100.HS00-000 APC4100 heat sink, active
5APC4100.HS01-000 APC4100 heat sink, passive
Main memory
5MMDDR.016G-05 SO-DIMM DDR4, 16384 MB
5MMDDR.032G-05 SO-DIMM DDR4, 32768 MB
5MMDDR.4096-05 SO-DIMM DDR4, 4096 MB
5MMDDR.8192-05 SO-DIMM DDR4, 8192 MB
5MMDDR.8192-06 SO-DIMM DDR4 ECC, 8192 MB
Automation Studio HW Upgrades Version (Date) Download
V6.0 HW Upgrade (5APC4100.TGL1-000) EXE / 654 KB
BIOS Version (Date) Download
BIOS Upgrade Tiger Lake RM590E (APC4100) ZIP / 6 MB
Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 232 KB
Documentation Version (Date) Download
ADI driver User's Manual PDF / 408 KB
Automation PC 4100 user's manual PDF / 17 MB
B&R Single-Touch Driver User's Manual PDF / 427 KB
HMI Service Center User's manual PDF / 605 KB
Industrial PCs Benchmark Automation Runtime User's manual PDF / 4 MB
Industrie PCs Benchmark user's manual (GPOS) PDF / 7 MB
Material safety data sheet Panasonic BR2477A PDF / 318 KB
Driver Version (Date) Download
ADI driver universal ZIP / 101 MB
B&R Single-Touch Driver (Win10, Win11) ZIP / 5 MB
Firmware Upgrades Version (Date) Download
APC4100 Firmware upgrade (MTCX, SDL4T) ZIP / 2 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK ZIP / 38 MB
ADI Development Kit ZIP / 39 MB
HMI Service Center Maintenance ZIP / 354 KB
HMI Service Center Update Paket ZIP / 507 MB

Please choose country and language

B&R Logo