General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
Slots
PCIe slots
Quantity 2
Variant PCIe half-size
Standard 3.0 (with PCIe x16: 4.0)
Bus speed x4 (4 GB/s)
x16 (32 GB/s)
Mechanical properties
Weight Approx. 90 g
Material number:
5APC4100.BX02-001
Description:
APC4100 with 2-slot bus - 1 PCIe x16 - 1 PCIe x4
Automation Studio HW Upgrades Version (Date) Download
V6.0 HW Upgrade (5APC4100.BX02-001) EXE / 725 KB
Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
Documentation Version (Date) Download
Automation PC 4100 user's manual PDF / 17 MB

Please choose country and language

B&R Logo