General information
LEDs Yes, 1x activity indicator
B&R ID code 0xFCCC
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
Interfaces
Add-on interface slot
Quantity 1x M.2 SSD; M-Key
Electrical properties
Power consumption Depends on the mass storage device used
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Weight Approx. 35 g
Material number:
5ACCMS01.MDT2-000
Description:
  • Compatible in the APC3x00/PPC3x00 and APC4100 (only with 5ACCMBMS.0000-000)
  • Easy installation in slot IF option 3.
  • 5ACCMSM2.xxxx-000 memory sizes: 512 GB or 1 TB
Adapter card for M.2 mass storage - For APC3x00/PPC3x00 - For APC4100
Optional Accessories
Accessories
5ACCMBMS.0000-000 Mounting bracket for IF3 option - For APC4100 - Only for 1-/2-/3-slot - For IF options 5ACCLI05.SDL4-000 and 5ACCMS01.MDT2-000
Mass storage options
5ACCMSM2.0512-000 512 GB M.2 SSD MLC - Innodisk - SATA
5ACCMSM2.1024-000 1 TB M.2 SSD MLC - Innodisk - SATA
Documentation Version (Date) Download
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 3200 User's Manual PDF / 11 MB
Panel PC 3100 Built-in devices user's manual PDF / 32 MB
Panel PC 3200 User's Manual PDF / 18 MB

Please choose country and language

B&R Logo