General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Mechanical properties
Housing
Front cover Dyed orange plastic (similar to Pantone 144CV)
Logo -
Material Plastic (PPE + PS)
Weight Approx. 30 g
Material number:
5ACCFF01.0000-002
Description:
APC3100 front cover - Orange - Without logo
Further information:

B&R Panel Designer

Please choose country and language

B&R Logo