General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Mechanical properties
Housing
Front cover Dyed dark gray plastic (similar to Pantone 432C)
Material Plastic (PPE + PS)
Weight Approx. 30 g
Material number:
5ACCFF01.0000-001
Description:
APC3x00 front cover - Dark gray - Without logo
Further information:

B&R Panel Designer

Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
Documentation Version (Date) Download
Automation PC 2200 User's manual PDF / 12 MB
Automation PC 3100 Device number key PDF / 65 KB
Automation PC 3100 User's manual PDF / 20 MB
Automation PC 3200 User's Manual PDF / 11 MB
Material safety data sheet Panasonic BR2477A PDF / 318 KB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
Panel PC 2200 Panel mount devices User's manual PDF / 21 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STP 5ACCBT01.0000-001 ZIP / 466 KB

Please choose country and language

B&R Logo