General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL In preparation
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Mechanical properties
Material PU (coated)
Dimensions
Width 13.3 mm
Length 22.7 mm
Weight Approx. 1 g
Material number:
5ACCST00.0000-000
Description:
B&R logo - Adhesive label - For front covers
Documentation Version (Date) Download
Automation PC 2200 User's manual PDF / 12 MB

Please choose country and language

B&R Logo