General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Mechanical properties
Housing
Front cover Dyed orange plastic (similar to Pantone 144CV)
Logo B&R logo
Material Plastic
Weight Approx. 14 g
Material number:
5ACCFF00.0000-000
Description:
  • Orange front cover for the APC2100
  • With B&R logo
APC2100 front cover - Orange - With B&R logo
Certificates Version (Date) Download
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
Documentation Version (Date) Download
Automation PC 2200 User's manual PDF / 12 MB
Automation PC 3100 mobile user's manual PDF / 11 MB
Automation Panel - AP5000 - Swing arm - Device number key PDF / 59 KB
Automation Panel 5000 User's Manual PDF / 23 MB
Data sheet 5ACCMA00.0100-000 PDF / 1 MB
PPC2100 - AP5000 - Swing arm - Device number key PDF / 117 KB
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
Panel PC 2200 (AP5000) swing arm devices user's manual PDF / 29 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCFL00.0000-000 ZIP / 182 KB
3D file STEP 5ACCHP00.0000-000 ZIP / 28 KB
3D file STEP 5ACCMA00.0000-000 ZIP / 4 MB

Please choose country and language

B&R Logo