General information
LEDs Ethernet (Link, Activity, Speed)
B&R ID code 0xF9C8
System requirements
Automation Studio 4.7.1 or later
Automation Runtime 4.71 or later
Cooling Passive
Power button No
Reset button No
Buzzer Yes
Support
mapp View Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Controller
Operating system PPT80 system
Real-time clock No
Processor
Type Atom E3930
Clock frequency 2x 1.3 GHz
L1 cache
Data code 24 kB
Program code 32 kB
L2 cache 1 MB for 2 CPU cores
Flash 512 MB
Mode/Node switches No
DRAM 1 GB LP DDR4 RAM
Display
Type TFT color
Diagonal 7.0"
Colors 16.7 million (RGB, 8 bits per channel)
Resolution WVGA, 800 x 480 pixels
Contrast Typ. 600:1
Viewing angles
Horizontal Direction L / Direction R = Min. 80°
Vertical Direction U / Direction D = Min. 80°
Backlight
Type LED
Brightness Typ. 500 cd/m²
Half-brightness time 50,000 h
Touch screen
Type Multi-touch
Technology PCT (projected capacitive touch)
Surface Glass, chemically hardened (6H), anti-glare
Screen rotation Yes
Interfaces
Interface
Connection ETH1 (IF1) and ETH2 (IF2)
Type Ethernet
Variant Shielded RJ45 (integrated 2-port switch)
Line length Max. 100 m between 2 stations (segment length)
Max. transfer rate 10/100/1000 Mbit/s
Transfer
Physical layer 10BASE-T / 100BASE-TX / 1000BASE-T
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Interface IF4
Type USB 2.0
Variant Type A
Current-carrying capacity 0.5 A
Electrical properties
Nominal voltage 24 VDC (-25% / +30%), PELV
Power consumption Max. 14 W
Fuse 3 A slow-blow, internal
Reverse polarity protection Yes
Electrical isolation Ethernet (ETH1/IF1 and EHT2/IF2) to other interfaces, power supply and ground
Operating conditions
Permissible mounting orientations
Standard mounting orientation Vertical
Inclination ±25°
Rotation In 90° increments (portrait/landscape)
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 Rev. F0 and later: IP65 front
Up to Rev. E0: IP55 front
Back: IP20
Degree of protection per UL 50 Type 1
Ambient conditions
Temperature
Operation -20 to 60°C
Derating See section "Derating".
Storage -20 to 80°C
Transport -20 to 80°C
Relative humidity See temperature/humidity diagram.
Mechanical properties
Front
Design Black
Dimensions
Width 209 mm
Height 153 mm
Depth 42.5 mm
Weight 1.1 kg
Material number:
6PPT80.0702-16A
Description:
Power Panel T80, 7.0", glass front (anti-glare), 2x Gigabit Ethernet (integrated switch). CPU and memory: 1.3 GHz dual core (Atom E3930), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, anti-glare glass front with black frame, landscape and portrait format configurable with software. Interfaces: 2x Ethernet 10/100/1000 Mbit/s (integrated switch), 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Included in delivery
Terminal blocks
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
Optional Accessories
Other
6ACCRPP2.0001-000 Installation kit for Power Panel T-Series variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website.
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V4.7 HW Upgrade (6PPT80.0702-16A) EXE / 554 KB
V6.0 HW Upgrade (6PPT80.0702-16A) EXE / 273 KB
Certificates Version (Date) Download
BV Type Approval Certificate - Power Panel T-Series PDF / 585 KB
DNV Type Approval Certificate - Power Panel T-Series PDF / 190 KB
Lloyds Register (X20 only) PDF / 884 KB
Lloyds Register T-Series PDF / 758 KB
UL61010-1 Certificate of Compliance C80, T80, PPC1200 PDF / 119 KB
UL61010-1 Certificate of Compliance T80 Series PDF / 104 KB
Documentation Version (Date) Download
Installation- / EMC-Guide PDF / 20 MB
Power Panel T80 user's manual PDF / 3 MB
Linux Images Version (Date) Download
V4.7 LX Upgrade PPT80 EXE / 278 MB
V4.7 LX Upgrade PPT80 ZIP ZIP / 281 MB
V6.0 LX Upgrade PPT80 EXE / 278 MB
V6.0 LX Upgrade PPT80 ZIP ZIP / 281 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D STEP file 6PPT80.0702-1XX ZIP / 5 MB
3D STEP/DXF file 6PPT80.0702-16X ZIP / 8 MB

Please choose country and language

B&R Logo