General information
| Light transmission | 70% |
| B&R ID code | 0xA418 |
| Cooling | Passive |
| Power button | No |
| Reset button | Yes |
| Status indicators | Operating state, terminating resistor LEDs, interface status |
| Buzzer | No |
| Support | |
| mapp View | Yes |
| Controller redundancy | No |
| Visual Components support | Yes |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E115267 Industrial control equipment |
Controller
Display
Interfaces
Electrical properties
Operating conditions
Ambient conditions
Mechanical properties
| Front | |
| Design | Black |
| Dimensions | |
| Width | 203 mm |
| Height | 145 mm |
| Depth | 44.7 mm |
| Weight | 1 kg |
Material number:
4PPC80.0573-13ADescription:
Power Panel C80, glass front (anti-glare), fieldbus interfaces: 1x CAN bus, 1x RS485. CPU and memory: 1600 MHz (Intel Atom E3940), 4 GB DRAM, 64 kB FRAM, 4 GB onboard flash drive. Display and touch screen: 5.7", 640 x 480 (VGA) resolution, projected capacitive touch screen, multi-touch support, anti-glare glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x POWERLINK, 1x Ethernet 10/100/1000 Mbit/s, 1x X2X Link, 2x USB 3.0, 1x CAN bus, 1x RS485.
Included in delivery
Terminal blocks
| 0TB1210.3100 | Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange |
| 0TB6102.3100-00 | Accessory 2-pin cage clamp terminal block (3.81) |
Optional Accessories
Accessories
| 5ACCRHMI.0018-000 | HMI C80/PPC1200 battery compartment - 1x battery holder C80/PPC1200 - 1x battery including circuit board |
Other
| 6ACCRPP3.0001-000 | Installation kit for PPC80/PPC1200 variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 10-pin cage clamp terminal block |
Terminal blocks
| 0TB6102.3000-00 | 2-pin accessory screw clamp terminal block (3.81) |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| 5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
| 5MMUSB.4096-02 | USB 3.0 flash drive 4096 MB SLC - Only for HMI products |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.9 HW Upgrade (4PPC80.0573-13A) | EXE / 1 MB | |
| V6.0 HW Upgrade (4PPC80.0573-13A) | EXE / 928 KB |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS upgrade Apollo Lake (PPC1200/C80) | ZIP / 4 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| UL61010-1 Certificate of Compliance C80, T80, PPC1200 | PDF / 119 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Installation- / EMC-Guide | PDF / 20 MB | |
| Power Panel C80 Model number key | PDF / 124 KB | |
| Power Panel C80 user's manual | PDF / 8 MB |
| Linux Images | Version (Date) | Download |
|---|---|---|
| V4.9 LX Upgrade PPC80 | EXE / 256 MB | |
| V4.9 LX Upgrade PPC80 ZIP | ZIP / 257 MB | |
| V6.0 LX Upgrade PPC80 | EXE / 256 MB | |
| V6.0 LX Upgrade PPC80 ZIP | ZIP / 257 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D files DXF/STP 4PPC80.0573-1xx | ZIP / 3 MB |