Short description
| Communication module | 1x RS232 |
General information
| B&R ID code | 0xB0B0 |
| Status indicators | Data transfer |
| Diagnostics | |
| Data transfer | Yes, using LED status indicators |
| Electrical isolation | |
| PLC - IF1 | No |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Interfaces
| Interface IF1 | |
| Type | RS232 |
| Variant | 9-pin male DSUB connector |
| Input filter / Protective circuit | Yes |
| Max. distance | 15 m / 19,200 bit/s |
| Max. transfer rate | 115.2 kbit/s |
| Network-capable | No |
| FIFO buffer | 16 bytes in the transmit and receive directions |
| Handshake lines | RTS, CTS |
| Controller | UART type 16C550 compatible |
| Data formats | |
| Data bits | 5 to 8 |
| Parity | Yes / No / Even / Odd |
| Stop bits | 1 / 2 |
Operating conditions
| Degree of protection | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 10 to 90%, non-condensing |
| Storage | 10 to 90%, non-condensing |
| Transport | 10 to 90%, non-condensing |
Mechanical properties
| Weight | 49 g |
| Slot | Slot in PP65 |
| Torque for mounting screw | Max. 0.6 Nm |
Material number:
4PP065.IF10-1Description:
PP65 interface module, 1 RS232 interface
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (4PP065.IF10-1) | EXE / 644 KB | |
| V3.0 HW Upgrade (4PP065.IF10-1) | EXE / 789 KB | |
| V4.0 HW Upgrade (4PP065.IF10-1) | EXE / 432 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| UL61010-1 Certificate of Compliance C70, T30 Series | PDF / 336 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet 4PP065.IF10-1 | PDF / 221 KB | |
| Power Panel 65 User's manual | PDF / 5 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| Panel EPLAN P8 from V2.4 | EXE / 67 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PP065.IFxx-1 | ZIP / 2 MB |