General information
B&R ID code | 0xF243 |
Certifications | |
CE | Yes |
UKCA | Yes |
Functional safety | Yes (openSAFETY) |
UL |
cULus E115267 Industrial control equipment |
EAC | Product family certification |
Safety characteristics
EN ISO 13849-1:2015 | |
Category | Cat. 4 |
PL | PL e |
DC | >94% |
MTTFD per channel | 2500 years |
Mission time | Max. 20 years |
IEC 61508:2010, IEC 61511:2004, EN 62061:2013 |
|
SIL CL | SIL 3 |
SFF | >90% |
PFH / PFHd | |
Module | <1*10-10 |
openSAFETY wired | Negligible |
openSAFETY wireless | <1*10-14 * Number of openSAFETY packets per hour |
PFD per channel | <2*10-5 |
Proof test interval (PT) | 20 years |
Emergency stop | |
EN ISO 13849-1:2015 | |
B10d |
Emergency stop switching element (1.20.126.414/0000): 130,000 Emergency stop button (1.30.273.512/0300): 130,000 |
Interfaces
Features
Pushbuttons | |
Quantity | 2 (green, red) |
Type |
Rafix 22 FS+ 1.30.270.021/2500 (green) Rafix 22 FS+ 1.30.270.021/2300 (red) |
Selector switch | |
Quantity | 1 |
Type | Rafix 22 FS+ 1.30.272.102/2200 |
Key switch | |
Quantity | 1 |
Type | Rafix 22 FS+ 1.30.255.222/0000 |
Emergency stop | |
Quantity | 1 |
Type | RAFIX 22 FS+ Plus 1 1.30.273.512/0300 |
Standard switching element | |
Quantity | 4 |
Type | 2x maintained / 2x momentary - RAFIX 22 FS universal, 1.20.126.005/0000 |
Emergency stop switching element | |
Quantity | 1 |
Type | Maintained - RAFIX 22 FS+ PCB gold, 1.20.126.414/0000 |
Electrical properties
Operating conditions
Degree of protection per EN 60529 | IP65 with panel with mounting unit 5ACCMA00.0000-000, 5ACCMA00.0001-000 or 5ACCMA00.0002-000 |
Degree of protection per UL 50 | Type 4X indoor with mounting unit 5ACCMA00.0000-000, 5ACCMA00.0001-000 or 5ACCMA00.0002-000 |
Ambient conditions
Material number:
5ACCKPS1.215C-000Description:
AP5000 swing arm expansion option - Expansion unit X2X SAFETY - 1x emergency stop (SAFETY) - 2x pushbutton (red and green) - 1x selector switch (SAFETY) - 1x key switch (SAFETY) - 1x front USB interface - For panel 5AP5230.215C-000
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.2 HW Upgrade (5ACCKPS1.215C-000) | EXE / 4 MB | |
V4.6 HW Upgrade (5ACCKPS1.215C-000) | EXE / 4 MB |
Certificates | Version (Date) | Download |
---|---|---|
FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO | PDF / 880 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files DXF/STP 5ACCKPS0.215C-000 and 5ACCKPS1.215C-000 | ZIP / 2 MB |