General information
| Certifications | |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
Material number:
1TG10X0.1Description:
TG license for controller redundancy - Changeover times within a few milliseconds - Synchronization with microsecond accuracy - Seamless integration via X20 redundancy link interface - No special controller hardware, standard X20 controller - One-click configuration - Bumpless software download - Non-reactive component exchange during operation B&R controller redundancy ensures the highest availability in machine, process, plant and infrastructure automation. A redundant controller consists of two assemblies (primary/secondary) with identical hardware. If one of the controllers fails, then a bumpless redundancy switchover to the other controller takes places automatically. Important: Two licenses (two controllers) are required for a redundancy system!
Further information:
The life cycle status is displayed for each product after logging in.
The life cycle status of a license is always Active.
The life cycle status for the software product or the software version is different from the life cycle status of the license.
See: Product lifecycle
Optional Accessories
Automation Runtime versions
| 1SWAREMB407 | AR Embedded 4.7 |
| 1SWAREMB408 | AR Embedded 4.8 |
| 1SWAREMB490 | AR Embedded 4.90 |
| 1SWAREMB491 | AR Embedded 4.91 |
| 1SWAREMB492 | AR Embedded 4.92 |
| 1SWAREMB493 | AR Embedded 4.93 |
| 1SWAREMB6 | AR Embedded 6 |
Undefined
| 1SWAREMB400 | AR Embedded 4.0 |
| 1SWAREMB401 | AR Embedded 4.1 |
| 1SWAREMB402 | AR Embedded 4.2 |
| 1SWAREMB403 | AR Embedded 4.3 |
| 1SWAREMB404 | AR Embedded 4.4 |
| 1SWAREMB405 | AR Embedded 4.5 |
| 1SWAREMB406 | AR Embedded 4.6 |