General information
Electrical properties
Ambient conditions
Mechanical properties
| Dimensions | |
| Width | 145 mm |
| Length | 223.2 mm |
| Height | 78.2 mm |
| Weight | Approx. 5000 g |
Material number:
9A0100.16Description:
UPS battery unit type C, 24 V, 4.5 Ah, including battery cage
Optional Accessories
Undefined
| 9A0100.17 | UPS battery compartment type C (replacement part), 2x 12 V, 4.5 Ah, for battery unit 9A0100.16 |
| Documentation | Version (Date) | Download |
|---|---|---|
| Material Safety Data Sheet | PDF / 381 KB | |
| UPS User's Manual | PDF / 9 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 9A0100.16 | ZIP / 284 KB |