General information
| Status display | Green LED (DC OK), threshold value Uout = 21.5 V |
| Insulation voltages | |
| Input - Output |
4 kV AC (type test) 2 kV AC (routine test) |
| Input - Ground |
2 kV AC (type test) 2 kV AC (routine test) |
| Output - Ground | 500 VDC (routine test) |
| Connection type | Screw terminal |
| Connection cross section | |
| Input | |
| Wire end sleeves | Flexible cables require wire end sleeves in order to fulfill EN 62368 / UL 60950 |
| Flexible | 0.2 to 2.5 mm² / 24 to 14 AWG |
| Inflexible | 0.2 to 2.5 mm² / 24 to 14 AWG |
| Output | |
| Wire end sleeves | Flexible cables require wire end sleeves in order to fulfill EN 62368 / UL 60950 |
| Flexible | 0.2 to 2.5 mm² / 16 to 12 AWG |
| Inflexible | 0.2 to 2.5 mm² / 16 to 12 AWG |
| Wire stripping length | 9 mm (input/output) |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| UL |
cULus E123528 Industrial control equipment |
Input
| Nominal input voltage | 2/3x 400 to 500 VAC |
| Input voltage |
3x 320 to 575 VAC, 45 to 65 Hz 2x 360 to 575 VAC, 45 to 65 Hz |
| Input current |
Approx. 3x 0.3 A (400 VAC) Approx. 3x 0.3 A (500 VAC) Approx. 2x 0.65 A (400 VAC) Approx. 2x 0.5 A (500 VAC) |
| Inrush current limiting | <15 A |
| I2t | 0.2 A2s |
| Power failure bypass |
>20 ms (400 VAC) >30 ms (480 VAC) |
| Switch-on time | <1 s (typical) |
| Leakage current to PE | <3.5 mA |
| Protective circuit | Transient surge protection with varistor |
| Required line fuse for device and line protection |
2/3x 6 A (characteristic B) 2/3x 10 A (characteristic B) 2/3x 16 A (characteristic B) |
Output
| Nominal voltage | 24 VDC ±1% |
| Output power | 120 W |
| Setting range for output voltage | 22.5 to 29.5 VDC |
| Output current | |
| -25 to 55°C | 5.0 A |
| >55°C | Derating: 2.5% per °C |
| Current limiting | Approx. 6 A (for short circuit) |
| Control deviation |
<1% (static load change 10 to 90%) <2% (dynamic load change 10 to 90%) <0.1% (input voltage change ±10%) |
| Rise time | <2 ms (UOUT (10 to 90%)) |
| Residual ripple | <30 mVSS |
| Switching peaks | <30 mVSS |
| Can be connected in parallel | Yes, to establish redundancy and increase capacity |
| Can be connected in series | No |
| Max. capacitive load | Unlimited |
| Protection against internal overvoltages | Yes, limited to <35 VDC |
| Protective functions | Output protected against continuous short circuit, open circuit and overload |
| Power back immunity | Max. 35 VDC |
| Output noise suppression | Device complies with EN 55011 (class B) |
Efficiency, reliability
| Efficiency | >89% |
| MTBF | >500,000 h, per IEC 61709 (SN 29500) |
| Power dissipation | |
| Rated load | Max. 15 W |
| No-load operation | Max. 4 W |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | No |
| Installation elevation above sea level | |
| Maximum | 3000 m |
| Ventilation/Cooling | Normal convection, no fan required |
| Degree of protection per EN 60529 | IP20 |
| Protection class | I, with PE connection |
Ambient conditions
| Temperature | |
| Operation | -25 to 70°C (>55°C derating) |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Max. 95%, non-condensing |
| Vibration | |
| Operation |
<15 Hz, amplitude ±2.5 mm, per IEC 60068-2-6 15 to 150 Hz, 2.3 g, 90 min |
| Shock | |
| Operation | 30 g in each direction, per IEC 60068-2-27 |
| Pollution degree | 2, per EN 50178 |
| Climate category | 3K3, per EN 60721 |
Mechanical properties
| Housing | |
| Material |
Steel sheet, galvanized Side panels: Aluminum |
| Installation | Easy top-hat rail installation (NS 35 rails, EN 60715) |
| Dimensions | |
| Width | 40 mm |
| Height | 130 mm |
| Depth | 115 mm |
| Weight | 600 g |
Material number:
0PS3050.1Description:
- 400 to 500 VAC wide-range input
- 2-phase and 3-phase operation
- Reliable supply even if one phase fails in 3-phase operation
- High dielectric strength
- Can be connected in parallel for increased capacity and redundancy
- Reliable operation due to long power failure bypass function under full load and high MTBF (>500,000 h)
- International certification package
- Wide temperature range from -25 to 70°C
- Closed metal housing
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Power supplies | PDF / 309 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 0PS3050.1 | PDF / 420 KB | |
| Installation- / EMC-Guide | PDF / 20 MB |
| General | Version (Date) | Download |
|---|---|---|
| Power Supply Statement-Directive 2009/125/EC | PDF / 20 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 0PS3050.1 | ZIP / 387 KB |