General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| KC | Yes |
Mains connection
| Power dissipation | 15.8 W |
| Max. nominal voltage | 3x 500 VAC +10% |
| Nominal filter current | 25 A |
| Max. fault current | 35 mA |
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 1.35 kg |
| Installation | Below or next to the inverter |
General information
| Conformity to standard | EN 133200 |
Material number:
8I0FT025.400-1Description:
25 A EMC filter for ACOPOSinverter (3-phase 200-240 V, 3-4 kW and 380-500 V, 2.2-4 kW).