General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| KC | Yes |
Mains connection
| Power dissipation | 20 W |
| Inductance | 5 mH |
| Nominal current | 7 A |
| Voltage drop | From 3 to 5% of the rated supply voltage. Higher values result in torque loss. |
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Weight | 0.88 kg |
General information
| Conformity to standard | IEC 61800-5-1 (protection level 1 against overvoltages in the mains supply per VDE 0160) |
Material number:
8I0CS007.000-1Description:
Mains choke 1-phase 7 A Can be used for ACOPOSinverter P66, P74new, P76 1x 200 to 240 VAC: 0.55 to 0.75 kW
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8I0CSxxx.000-1 | PDF / 191 KB |