General information
| Certifications | |
| CE | |
| KC | Yes |
Operating conditions
| Installation elevation above sea level | 0 to 2000 m |
| Rated protection of housing | IP20 |
| Max. relative humidity | In preparation |
| Ambient temperature | -10 to 50°C |
Ambient conditions
| Temperature | |
| Storage | -25 to 70°C |
Mechanical properties
| Dimensions | |
| Width | 310 mm |
| Height | 1150 mm |
| Depth | 377 mm |
| Weight | 80 kg |
Properties
| Thermal protection | Integrated, using heat sensors |
| Max. continuous braking power | 400 kW |
| Trigger threshold | 785 VDC ±1% |
| Max. DC bus voltage | 850 VDC |
| Min. resistance value | 0.7 Ω |
| Power dissipation at rated load | 1050 W |
Material number:
8I0BC400.300-1Description:
- External braking chopper for ACOPOSinverter P84 from 200 kW to 500 kW